Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Design code | A |
| Displacement | 22.4 cm3/r [1.37 in3/r] |
| Front mounting | Integral mount no frontplate |
| Identification | Cnh (name on drawing) |
| Input shaft | 11 teeth 16/32 spline, min full spline 16.51 [.650], special extension Integral mount |
| PAINT | No paint |
| Ports and location | Integral mount: suction port 1.625-12 un-2b SAE o-ring port; pressure port .875-14 UNF-2B SAE o-ring port; - side ports |
| Priority flow divider setting | No flow setting |
| Product | Series 26 gear pump (single) |
| Rear mounting | None |
| Relief valve full flow setting | None |
| Rotation | right hand rotation cw |
| Special features | No special features |
| Test data | Unit specific |
| Unit type | Integral mount- plain |