Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Design code | A |
| Displacement | 29 cm3/r [1.77 in3/r] |
| Front mounting | SAEa 2 p83 b106 h12 |
| Identification | Standard |
| Input shaft | Spl 9t 16/32 32 22min spl |
| PAINT | NO PAINT |
| Ports and location | P 1 5/16-12s 7/8-14s |
| Priority flow divider setting | No flow setting |
| Product | Series 26 gear pump (single) |
| Rear mounting | None |
| Relief valve full flow setting | None |
| Rotation | Right hand rotation cw |
| Special features | NO SPECIAL FEATURES |
| Test data | Generic |
| Unit type | Plain |