PIN CLEVIS 44.45M DIA
260688
Tools260688 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Pivot pin |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 3.800 |
| Product length mm | 96.520 |
| Product width in | 1.500 |
| Product width mm | 38.1 |