Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional ports | AA | NONE |
| Brand | DANFOSS | Danfoss |
| Cylinder relief valve setting | 6J | 210 bar [3050 PSI] |
| Design Code | B | B - Second design |
| Displacement | 54 | 231 cc/r [14.1 in3/r] |
| Flow amplification | 0 | None |
| Fluid type | A | Per Danfoss bulletin 3-401 |
| Identification | 0 | Danfoss number on nameplate |
| Inlet or LS relief setting | 4N | 150 bar [2180 PSI] |
| Inlet pressure rating | 5 | 172 bar [2490 PSI] |
| Input torque | 3 | Standard |
| Load circuit | A | Non reaction |
| Model Code 1 | ABV35B540AA124N6JDAAC3A0AA10B | |
| Mounting threads | C | 2X .375-24 UNF-2B PORT FACE 4X .375-16 UNC-2B MOUNTING FACE K 2X M10 x 1.0-6H PORT FACE 4X M10 x 1.5-6H MOUNTING FACE |
| Neutral circuit | A | Open center |
| Nominal flow rating | 3 | 23 LPM [6.00 GPM] |
| P,t,l, and r port size | D | 4X .750-16 UNF-2B SAE O-RING PORT |
| PAINTS & PACKAGING | 1 | Black paint |
| Product height in | 4.060 | |
| Product height mm | 103.124 | |
| Product length in | 6.200 | |
| Product length mm | 157.480 | |
| Product series | ABV | Metric SCU |
| Product width in | 3.700 | |
| Product width mm | 93.980 | |
| Return pressure rating | B | 21 bar [305 PSI] MAXIMUM |
| Special application options | AA | NONE |
| Valve options | 12 | CYLINDER RELIEF VALVE, ANTI-CAVITATION VALVE, INLET RELIEF VALVE, INLET CHECK VALVE, MANUAL STEERING CHECK VALVE |
