Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
261-1486-002
METRIC 36 ON Steering Unit
261-1486-002
Tools
Add to comparison
Add to comparison
261-1486-002
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.060
Product height mm
103.124
Product length in
5.350
Product length mm
135.890
Product width in
3.700
Product width mm
93.980