Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 75 |
| Inside diameter IN | 1.453 |
| Inside diameter MM | 36.906 |
| Item type | O-Ring |
| Outside diameter IN | 1.653 |
| Outside diameter MM | 41.986 |
| Product color finish | Black |
| Product height in | 1.653 |
| Product height mm | 41.986 |
| Product length in | 0.100 |
| Product length mm | 2.540 |
| Product material | Fluorocarbon (FKM) |
| Product width in | 1.653 |
| Product width mm | 41.986 |
| Thickness IN | 0.100 |
| Thickness MM | 2.540 |