Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
262-1146-082
ABV55A640CA10007BAAAK3A0AA10B
262-1146-082
Where to buy
Export PDF
Tools
Add to comparison
262-1146-082
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.060
Product height mm
103.124
Product length in
8.130
Product length mm
206.502
Product width in
3.700
Product width mm
93.980