Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional ports | AA | NONE |
| Brand | DANFOSS | Danfoss |
| Cylinder relief valve setting | 65 | 197 bar [2860 PSI] |
| Design Code | B | B - Second design |
| Displacement | 61 | 462 cc/r [28.2 in3/r] |
| Flow amplification | 0 | None |
| Fluid type | A | Per Danfoss bulletin 3-401 |
| Identification | C | CATERPILLAR LOGO,CATERPILLAR PART NUMBER, SERIAL NUMBER AND DATE CODE, DANFOSS PART NUMBER ON NAMEPLATE |
| Inlet or LS relief setting | 00 | None |
| Inlet pressure rating | 5 | 172 bar [2490 PSI] |
| Input torque | 3 | Standard |
| Load circuit | A | Non reaction |
| Model Code 1 | ABV55A610CA100065DAAC3A0AA1CB | |
| Mounting threads | C | 2X .375-24 UNF-2B PORT FACE 4X .375-16 UNC-2B MOUNTING FACE K 2X M10 x 1.0-6H PORT FACE 4X M10 x 1.5-6H MOUNTING FACE |
| Neutral circuit | C | Closed center |
| Nominal flow rating | 5 | 45 LPM [12.00 GPM] |
| P,t,l, and r port size | D | 4X .750-16 UNF-2B SAE O-RING PORT |
| PAINTS & PACKAGING | 1 | Black paint |
| Product series | ABV | Metric SCU |
| Return pressure rating | A | 10 bar [145 PSI] MAXIMUM |
| Special application options | AA | NONE |
| Valve options | 10 | CYLINDER RELIEF VALVE, ANTI-CAVITATION VALVE, INLET CHECK VALVE, MANUAL STEERING CHECK VALVE |