
ABV45A484CA10004CDAAC2A0AA10B
262-3013-002
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
262-3013-002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional ports | AA | NONE |
| Cylinder relief valve setting | 4C | 140 bar [2030 PSI] |
| Design code | B | B - Second design |
| Displacement | 48 | 120 cc/r [7.33 in3/r] |
| Flow amplification | 4 | 2.00:1.00 with manual steering |
| Fluid type | A | Per Danfoss bulletin 3-401 |
| Identification | 0 | Danfoss number on nameplate |
| Inlet or LS relief setting | 00 | None |
| Inlet pressure rating | 5 | 172 bar [2490 PSI] |
| Input torque | 2 | Low neutral |
| Load circuit | A | Non reaction |
| Mounting threads | C | 2X .375-24 UNF-2B PORT FACE 4X .375-16 UNC-2B MOUNTING FACE K 2X M10 x 1.0-6H PORT FACE 4X M10 x 1.5-6H MOUNTING FACE |
| Neutral circuit | C | Closed center |
| Nominal flow rating | 4 | 38 LPM [10.00 GPM] |
| P,t,l, and r port size | D | 4X .750-16 UNF-2B SAE O-RING PORT |
| PAINTS & PACKAGING | 1 | Black paint |
| Product height in | 4.060 | |
| Product height mm | 103.124 | |
| Product length in | 6.200 | |
| Product length mm | 157.480 | |
| Product series | ABV | Metric SCU |
| Product width in | 3.700 | |
| Product width mm | 93.980 | |
| Return pressure rating | A | 10 bar [145 PSI] MAXIMUM |
| Special application options | AA | NONE |
| Valve options | 10 | CYLINDER RELIEF VALVE, ANTI-CAVITATION VALVE, INLET CHECK VALVE, MANUAL STEERING CHECK VALVE |