Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | ROD BOOT | Rod boot |
| Product height in | 4.000 | |
| Product height mm | 101.600 | |
| Product length in | 10.468 | |
| Product length mm | 265.887 | |
| Product width in | 4.000 | |
| Product width mm | 101.600 |