262-9142-146
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
262-9142-146
Product specifications
Characteristic | Value |
|---|---|
| Application | In cylinder assembly |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Package contents | Rod boot |
| Product Height | 6 in |
| Product Length/Depth | 4.28 in |
| Product Type | Rod Boot |
| Product Volume | 154.08 in³ |
| Product Width | 6 in |
| Sub-brand | None |
| Trade Name | None |