Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
262-9156-540
ROD BOOT xxxCHECK FOR CLAMPSxxx
262-9156-540
Tools
Add to comparison
Add to comparison
262-9156-540
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Item type
ROD BOOT
Rod boot
Product height in
3.380
Product height mm
85.852
Product width in
3.380
Product width mm
85.852