Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Design code | A |
| Displacement | 16.7 cm3/r [1.02 in3/r] |
| Front mounting | SAEa 2 p83 b106 h12 |
| Identification | Standard |
| Input shaft | Spl 9t 16/32 32 22min spl |
| PAINT | NO PAINT |
| Ports and location | F 1 5/16-12s 3/4-16s 7/8-14s |
| Priority flow divider setting | 11.4 l/min [3.00 gal/min] |
| Product | Series 26 gear pump (single) |
| Rear mounting | None |
| Relief valve full flow setting | 68.9 bar [1000 lbf/in2] |
| Rotation | Right hand rotation cw |
| Special Features | NO SPECIAL FEATURES |
| Test data | Unit specific |
| Unit type | Flow divider |