Danfoss
26211-LAD
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
26211-LAD
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Tractors & harvesters, Machine tools, Steering circuits, Compactors, Sweepers, Rotary & reel mowers, Lift trucks, Fan drive systems, Auxiliary work circuits | |
| Auxiliary mounting features (rear) | None | |
| Brand | Danfoss | |
| Configuration | Single | |
| Continuous pressure - max | 3000 Psi | |
| Continuous working temperature - max | 220 °F | |
| Design code | A | |
| Displacement | 27.7 cm³/rev | |
| Displacement (front) | 27.7 cm³/rev | |
| Displacement (rear) | 27.7 cm³/rev | |
| Feature | Reduced noise and vibrationImproved volumetric and mechanical efficiencyField reversible pump direction | |
| Housing material | Aluminum | |
| Identification | Standard | |
| Input shaft | 11 TOOTH 16/32 SPLINE, MIN FULL SPLINE 22.4 [.88], SHAFT EXT 31.8 [1.25] | |
| Intermittent pressure - max | 3500 Psi | |
| Minimum continuous oil viscosity | 45 SUS | |
| Model Code | ACNBL11ABA021BDALA000A0A | |
| Mounting features (front) | 2 Bolt A SAE Flange series 82-2 | |
| Paint | Primer Per Spec 209-13A | |
| Ports Sizes, Locations & Backplate - (Single Unit) | Flow Divider, Suction Port 1.3125-12 UN-2B SAE O-Ring Port; Priority Pressure Port .750-16 UNF-2B SAE O-Ring Port; Secondary Pressure Port .875-14 UNF-2B SAE O-Ring Port - Rear Ports | |
| Priority flow divider setting | 32.2 LPM | |
| Product Height | 5.16 in | |
| Product Length/Depth | 5.87 in | |
| Product Type | Gear Pump | |
| Product Volume | 155.081 in³ | |
| Product Weight | 10 lb | |
| Product Width | 5.12 in | |
| Relief valve setting | 137.9 bar | |
| Shaft rotation | Left | |
| Special features | None | |
| Sub-brand | None | |
| Test data | Unit Specific | |
| Trade Name | Series 26 | |
| Unit type | Flow Divider With Or Without Relief Valve | |
| Working temperature - min | -20 °F |