Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 75 |
| Inside diameter IN | 0.426 |
| Inside diameter MM | 10.820 |
| Item type | O-Ring |
| Outside diameter IN | 0.566 |
| Outside diameter MM | 14.376 |
| Product height in | 0.566 |
| Product height mm | 14.376 |
| Product length in | 0.070 |
| Product length mm | 1.778 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.566 |
| Product width mm | 14.376 |
| Thickness IN | 0.070 |
| Thickness MM | 1.780 |