Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Durometer | 75 | 75 |
| Inside diameter IN | 0.489 | |
| Inside diameter MM | 12.421 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.5590 | |
| Outside diameter MM | 14.1990 | |
| Product height in | 0.559 | |
| Product height mm | 14.199 | |
| Product length in | 0.070 | |
| Product length mm | 1.778 | |
| Product material | SYNTHETIC RUBBER | Synthetic rubber |
| Product width in | 0.559 | |
| Product width mm | 14.199 | |
| Thickness IN | 0.070 | |
| Thickness MM | 1.78 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |