Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 0.551 |
| Product height mm | 13.995 |
| Product length in | 0.551 |
| Product length mm | 13.995 |
| Product material | Viton |
| Product width in | 0.070 |
| Product width mm | 1.778 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
