Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Durometer | 75 | 75 |
| Inside diameter IN | 0.801 | |
| Inside diameter MM | 20.345 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.941 | |
| Outside diameter MM | 23.901 | |
| Product height in | 0.941 | |
| Product height mm | 23.901 | |
| Product length in | 0.070 | |
| Product length mm | 1.778 | |
| Product material | FLUOROCARBON (FKM) | Fluorocarbon (FKM) |
| Product width in | 0.941 | |
| Product width mm | 23.901 | |
| Thickness IN | 0.070 | |
| Thickness MM | 1.780 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |