Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 75 |
| Inside diameter IN | 0.864 |
| Inside diameter MM | 21.946 |
| Item type | O-Ring |
| Outside diameter IN | 0.9340 |
| Outside diameter MM | 23.7240 |
| Product height in | 0.934 |
| Product height mm | 23.724 |
| Product length in | 0.070 |
| Product length mm | 1.778 |
| Product material | Synthetic rubber |
| Product width in | 0.934 |
| Product width mm | 23.724 |
| Thickness IN | 0.070 |
| Thickness MM | 1.78 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |