Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 75 |
| Inside diameter IN | 0.674 |
| Inside diameter MM | 17.120 |
| Item type | O-Ring |
| Outside diameter IN | 0.777 |
| Outside diameter MM | 19.736 |
| Product height in | 0.777 |
| Product height mm | 19.736 |
| Product length in | 0.103 |
| Product length mm | 2.616 |
| Product material | Synthetic rubber |
| Product width in | 0.777 |
| Product width mm | 19.736 |
| Thickness IN | 0.103 |
| Thickness MM | 2.62 |