Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 75 |
| Inside diameter IN | 1.299 |
| Inside diameter MM | 32.995 |
| Item type | O-Ring |
| Outside diameter IN | 1.505 |
| Outside diameter MM | 38.227 |
| Product height in | 1.505 |
| Product height mm | 38.227 |
| Product length in | 0.103 |
| Product length mm | 2.616 |
| Product material | Fluorocarbon (FKM) |
| Product width in | 1.505 |
| Product width mm | 38.227 |
| Thickness IN | 0.103 |
| Thickness MM | 2.616 |