Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 75 |
| Inside diameter IN | 2.050 |
| Item type | O-Ring |
| Outside diameter IN | 2.153 |
| Product height in | 2.153 |
| Product height mm | 54.686 |
| Product length in | 0.103 |
| Product length mm | 2.616 |
| Product material | Synthetic rubber |
| Product width in | 2.153 |
| Product width mm | 54.686 |
| Thickness IN | 0.103 |