Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Durometer | 75 | 75 |
| Inside diameter IN | 0.921 | |
| Inside diameter MM | 23.393 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 1.0600 | |
| Outside diameter MM | 26.9240 | |
| Product height in | 1.060 | |
| Product height mm | 26.924 | |
| Product length in | 0.139 | |
| Product length mm | 3.531 | |
| Product material | SYNTHETIC RUBBER | Synthetic rubber |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Thickness IN | 0.139 | |
| Thickness MM | 3.53 |