Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Durometer | 75 |
| Inside diameter IN | 1.109 |
| Inside diameter MM | 28.169 |
| Item type | O-Ring |
| Outside diameter IN | 1.248 |
| Outside diameter MM | 31.699 |
| Product height in | 1.248 |
| Product height mm | 31.699 |
| Product length in | 0.139 |
| Product length mm | 3.531 |
| Product material | Synthetic rubber |
| Product width in | 1.248 |
| Product width mm | 31.699 |
| Thickness IN | 0.139 |
| Thickness MM | 3.531 |