Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
262398
'O'RING (VITON) ID-1.296” x C/S-0.139”
262398
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
262398
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.435
Product height mm
36.449
Product length in
0.139
Product length mm
3.531
Product width in
1.435
Product width mm
36.449