Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Durometer | 75 | 75 |
| Inside diameter IN | 1.359 | |
| Inside diameter MM | 34.519 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 1.637 | |
| Outside diameter MM | 41.580 | |
| Product color finish | BLACK | Black |
| Product height in | 1.637 | |
| Product height mm | 41.580 | |
| Product length in | 0.139 | |
| Product length mm | 3.531 | |
| Product material | FLUOROCARBON (FKM) | Fluorocarbon (FKM) |
| Product width in | 1.637 | |
| Product width mm | 41.58 | |
| Thickness IN | 0.139 | |
| Thickness MM | 3.531 |