Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
262407
O-RING (VITON) ID 2.234" x C/S 0.139"
262407
Tools
Add to comparison
Add to comparison
262407
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
2.512
Product height mm
63.805
Product length in
0.139
Product length mm
3.531
Product width in
2.512
Product width mm
63.805