262422
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
262422
Product specifications
Characteristic | Value |
|---|---|
| Durometer | 75 |
| Feature | Available in a variety of sizes |
| Inside diameter | 4.109 in |
| Item type | O-Rings |
| Outside diameter | 4.248 in |
| Product Height | 4.248 in |
| Product Length/Depth | .139 in |
| Product material | Synthetic rubber |
| Product Type | Spare Part |
| Product Volume | 2.508 in³ |
| Product Width | 4.248 in |
| Sub-brand | None |
| Thickness | .139 in |
| Trade Name | None |