Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
263-1163-002
ABV56A590EA10007BDACC3A0AA10B LTB
263-1163-002
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
263-1163-002
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.060
Product height mm
103.124
Product length in
5.950
Product length mm
151.130
Product width in
3.700
Product width mm
93.980