CAT 432-9373 METRIC, ABV56B610GA010000DACC2A0AA1CB
263-1242-002
Model code: ABV56B610GA010000DACC2A0AA1CB
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
263-1242-002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional ports | AC | .4375-20 UNF-2B LOAD SENSING SAE O-RINGPORT ON SIDE |
| Brand | DANFOSS | Danfoss |
| Cylinder relief valve setting | 00 | None |
| Design code | B | B - Second design |
| Displacement | 61 | 462 cc/r [28.2 in3/r] |
| Flow amplification | 0 | None |
| Fluid type | A | Per Danfoss bulletin 3-401 |
| Identification | C | CATERPILLAR LOGO,CATERPILLAR PART NUMBER, SERIAL NUMBER AND DATE CODE, DANFOSS PART NUMBER ON NAMEPLATE |
| Inlet or LS relief setting | 00 | None |
| Inlet pressure rating | 6 | 241 bar [3500 PSI]-DUCTILE |
| Input torque | 2 | Low neutral |
| Load circuit | A | Non reaction |
| Model Code 1 | ABV56B610GA010000DACC2A0AA1CB | |
| Mounting threads | C | 2X .375-24 UNF-2B PORT FACE 4X .375-16 UNC-2B MOUNTING FACE K 2X M10 x 1.0-6H PORT FACE 4X M10 x 1.5-6H MOUNTING FACE |
| Neutral circuit | G | LOAD SENSING, STATIC SIGNAL, HIGH STANDBY PRESSURE |
| Nominal flow rating | 5 | 45 LPM [12.00 GPM] |
| P,t,l, and r port size | D | 4X .750-16 UNF-2B SAE O-RING PORT |
| PAINTS & PACKAGING | 1 | Black paint |
| Product series | ABV | Metric SCU |
| Return pressure rating | B | 21 bar [305 PSI] MAXIMUM |
| Special application options | AA | NONE |
| Valve options | 01 | MANUAL STEERING CHECK VALVE |