Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional ports | AB | G .250 LOAD SENSING BSP STRAIGHT THD PORTON SIDE |
| Brand | DANFOSS | Danfoss |
| Cylinder relief valve setting | 7B | 235 bar [3410 PSI] |
| Design code | B | B - Second design |
| Displacement | 43 | 73.8 cc/r [4.50 in3/r] |
| Flow amplification | 0 | None |
| Fluid type | A | Per Danfoss bulletin 3-401 |
| Identification | 0 | Danfoss number on nameplate |
| Inlet or LS relief setting | 00 | None |
| Inlet pressure rating | 5 | 172 bar [2490 PSI] |
| Input torque | 2 | Low neutral |
| Load circuit | A | Non reaction |
| Model Code 1 | ABV35A430FA10007BAABK2A0AA10B | |
| Mounting threads | K | 2X M10 x 1.0-6H PORT FACE 4X M10 x 1.5-6H MOUNTING FACE |
| Neutral circuit | F | Load sensing, dynamic signal |
| Nominal flow rating | 3 | 23 LPM [6.00 GPM] |
| P,t,l, and r port size | A | 4X G.500 BSP STRAIGHT THD PORT |
| PAINTS & PACKAGING | 1 | Black paint |
| Product height in | 4.060 | |
| Product height mm | 103.124 | |
| Product length in | 5.350 | |
| Product length mm | 135.890 | |
| Product Series | ABV | Metric SCU |
| Product width in | 3.700 | |
| Product width mm | 93.980 | |
| Return pressure rating | A | 10 bar [145 PSI] MAXIMUM |
| Special application options | AA | NONE |
| Valve options | 10 | CYLINDER RELIEF VALVE, ANTI-CAVITATION VALVE, INLET CHECK VALVE, MANUAL STEERING CHECK VALVE |
