ME ORBITROL
263-4052-082
Tools263-4052-082 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 4.060 |
| Product height mm | | 103.124 |
| Product length in | | 5.950 |
| Product length mm | | 151.130 |
| Product width in | | 3.700 |
| Product width mm | | 93.980 |