
ABV35A520FA10007BFAFK2A0AA10B
263-4066-082
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
263-4066-082
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional ports | AF | M12 x 1.5-6H LOAD SENSING METRIC O-RING PORT ON SIDE |
| Cylinder relief valve setting | 7B | 235 bar [3410 PSI] |
| Design code | B | B - Second design |
| Displacement | 52 | 185 cc/r [11.3 in3/r] |
| Flow amplification | 0 | None |
| Fluid type | A | Per Danfoss bulletin 3-401 |
| Identification | 0 | Danfoss number on nameplate |
| Inlet or LS relief setting | 00 | None |
| Inlet pressure rating | 5 | 172 bar [2490 PSI] |
| Input torque | 2 | Low neutral |
| Load circuit | A | Non reaction |
| Mounting threads | K | 2X M10 x 1.0-6H PORT FACE 4X M10 x 1.5-6H MOUNTING FACE |
| Neutral circuit | F | Load sensing, dynamic signal |
| Nominal flow rating | 3 | 23 LPM [6.00 GPM] |
| P,t,l, and r port size | F | 4X M18 x 1.5-6H METRIC O-RING PORT |
| PAINTS & PACKAGING | 1 | Black paint |
| Product height in | 4.060 | |
| Product height mm | 103.124 | |
| Product length in | 5.950 | |
| Product length mm | 151.130 | |
| Product series | ABV | Metric SCU |
| Product width in | 3.700 | |
| Product width mm | 93.980 | |
| Return pressure rating | A | 10 bar [145 PSI] MAXIMUM |
| Special application options | AA | NONE |
| Valve options | 10 | CYLINDER RELIEF VALVE, ANTI-CAVITATION VALVE, INLET CHECK VALVE, MANUAL STEERING CHECK VALVE |