STEERING CONTROL UNIT
263-4288-002
Tools263-4288-002 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.060 |
| Product height mm | 103.124 |
| Product length in | 6.950 |
| Product length mm | 176.530 |
| Product width in | 3.700 |
| Product width mm | 93.980 |