Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Design code | A |
Displacement | 22.4 cm3/r [1.37 in3/r] |
Front mounting | SAEa 2 p83 b106 h12 |
Identification | Standard |
Input shaft | Spl 9t 16/32 32 22min spl |
Paint | Black (209-13b) |
Ports and location | Fls 1 5/16-12s 3/4-16s 7/8-14s |
Priority flow divider setting | 5.2 bar [75 lbf/in2] lsd |
Product | Series 26 gear pump (single) |
Rear mounting | None |
Relief valve full flow setting | 151.7 bar [2200 lbf/in2] ls |
Rotation | Right hand rotation cw |
Special features | NO SPECIAL FEATURES |
Test data | Unit specific |
Unit type | Load sensing flow divider |