Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SEAL | Seal |
| Product height in | 1.127 | |
| Product height mm | 28.626 | |
| Product length in | 0.391 | |
| Product length mm | 9.931 | |
| Product material | STEEL | Steel |
| Product width in | 1.127 | |
| Product width mm | 28.626 |
