Danfoss
26401-RAF
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
26401-RAF
Product specifications
Characteristic | Value |
|---|---|
| Application | Tractors & harvesters, Machine tools, Steering circuits, Compactors, Sweepers, Rotary & reel mowers, Lift trucks, Fan drive systems, Auxiliary work circuits |
| Auxiliary mounting features (rear) | 2 bolt AA SAE Flange series 50-2 with 9 tooth internal spline 20/40 pitch, accepts 25.4 (1) shaft extension |
| Brand | Danfoss |
| Configuration | Single |
| Continuous pressure - max | 3000 Psi |
| Continuous working temperature - max | 220 °F |
| Design code | A |
| Displacement | 6.6 cm³/rev |
| Displacement (front) | 6.6 cm³/rev |
| Displacement (rear) | 6.6 cm³/rev |
| Feature | Reduced noise and vibrationImproved volumetric and mechanical efficiencyField reversible pump direction |
| Housing material | Aluminum |
| Identification | Standard |
| Input shaft | STRAIGHT SHAFT DIA 15.88 [.625], KEYWAY 4.1 X 18.3 [.16 X .72], SHAFT EXT 31.8 [1.25] (KEY INCLUDED) |
| Intermittent pressure - max | 3500 Psi |
| Minimum continuous oil viscosity | 45 SUS |
| Model Code | ACNAR01ADAC0800000000B0A |
| Mounting features (front) | 2 Bolt A SAE Flange series 82-2 |
| Paint | Black Per Spec 209-13B |
| Ports Sizes, Locations & Backplate - (Single Unit) | Plain Thru Shaft, Suction Port 1.0625-12 UN-2B SAE O-Ring Port; Pressure Port .875-14 UNF-2B SAE O-Ring Port - Side Ports |
| Priority flow divider setting | No Flow Setting |
| Product Height | 5.16 in |
| Product Length/Depth | 4.92 in |
| Product Type | Gear Pump |
| Product Volume | 129.982 in³ |
| Product Weight | 7 lb |
| Product Width | 5.12 in |
| Shaft rotation | Right |
| Special features | None |
| Sub-brand | None |
| Test data | Generic |
| Trade Name | Series 26 |
| Unit type | Plain |
| Working temperature - min | -20 °F |