Danfoss
26501-RBT
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
26501-RBT
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Tractors & harvesters, Machine tools, Steering circuits, Compactors, Sweepers, Rotary & reel mowers, Lift trucks, Fan drive systems, Auxiliary work circuits | |
| Auxiliary mounting features (rear) | None | |
| Brand | Danfoss | |
| Configuration | Multiple | |
| Continuous pressure - max | 3000 Psi | |
| Continuous working temperature - max | 220 °F | |
| Design code | B | |
| Displacement | 6.6 cm³/rev | |
| Displacement (center triple only) | 0 cm³/rev | |
| Displacement (front) | 6.6 cm³/rev | |
| Displacement (rear) | 8.2 cm³/rev | |
| Feature | Reduced noise and vibrationImproved volumetric and mechanical efficiencyField reversible pump direction | |
| Housing material | Aluminum | |
| Identification | Standard | |
| Input shaft | 9 TOOTH 16/32 SPLINE PER SPEC ANSI B92.1, MIN FULL SPLINE 22.4[.88], SHAFT EXT 31.8 [1.25] | |
| Intermittent pressure - max | 3500 Psi | |
| Minimum continuous oil viscosity | 45 SUS | |
| Model Code | ACMAR019902AA1200030000A0000000B | |
| Mounting features (front) | 2 Bolt A SAE Flange series 82-3 | |
| Paint | None | |
| Ports Sizes, Locations - Front Adaptor (Double Unit) | Suction Port 1.0625-12 UN-2B SAE O-Ring Port; Pressure Port .875-14 UNF-2B SAE O-Ring Port | |
| Ports Sizes, Locations - Rear Adaptor (Triple Unit) | None | |
| Ports Sizes, Locations & Backplate - (Single Unit) | Plain, Suction Port 1.0625-12 UN-2B SAE O-Ring Port; Pressure Port .875-14 UNF-2B SAE O-Ring Port - Side Ports | |
| Priority flow divider setting | No Flow Setting | |
| Product Height | 5.16 in | |
| Product Length/Depth | 7.46 in | |
| Product Type | Gear Pump | |
| Product Volume | 197.087 in³ | |
| Product Weight | 10 lb | |
| Product Width | 5.12 in | |
| Shaft rotation | Right | |
| Special features | None | |
| Sub-brand | None | |
| Test data | Generic | |
| Trade Name | Series 26 | |
| Unit type | Plain | |
| Working temperature - min | -20 °F |