Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| CODE TITLE | ACM | Series 26 gear pump (multiple unit) |
| Design code | B | Longer slip fit key |
| Displacement-center | 99 | No center displacement |
| Displacement-front | 02 | 8.2 cm3/r [.50 in3/r] |
| Displacement-rear | 14 | 5.1 cm3/r [.31 in3/r] |
| Front mounting | A | (2-bolt a) SAE flange series 82-2 |
| Identification | 0 | Standard |
| Input shaft | AA | 9 teeth 16/32 spline, min full spline 22.4[.88], shaft ext 31.8 [1.25] |
| PAINT | 00 | No paint |
| Ports and location | 51 | Plain: pressure port .750-16 UNF-2b SAE o-ring port - side port (no suction port) |
| Ports-Front adaptor | 16 | Suction port 1.625-12 UN-2b SAE o-ring port; pressure port .750-16 UNF-2b SAE o-ring port |
| Ports-Rear adaptor | 00 | No rear adaptor |
| Priority flow divider setting | 00 | No flow setting |
| Rear mounting | 0 | No rear mounting |
| Relief valve full flow setting | 00 | None |
| Rotation | R | right hand rotation cw |
| Special features | 00 | No special features |
| Test data | A | Unit specific |
| Unit_Type | A | Plain |
