Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| CODE TITLE | ACM | Series 26 gear pump (multiple unit) |
| Design code | B | Longer slip fit key |
| Displacement-center | 99 | No center displacement |
| Displacement-front | 03 | 9.5 cm3/r [.58 in3/r] |
| Displacement-rear | 14 | 5.1 cm3/r [.31 in3/r] |
| Front mounting | A | (2-bolt a) SAE flange series 82-2 |
| Identification | 0 | Standard |
| Input shaft | BP | Dia 17.32 [.682] taper .200:1, .500-13 UNC-2a (modified), wrench flat 15.7 [.62], shaft ext 63.5 [2.50] |
| Paint | 0K | Green per spec 209-13k |
| Ports and location | 55 | Relief valve: pressure port .750-16 UNF-2b SAE o-ring port - side port; gauge port .4375-20 UNF-2b SAE o-ring port (plugged) -rear port - (no suction port internal drain) |
| Ports-Front adaptor | 12 | Suction port 1.0625-12 UN-2b SAE o-ring port; pressure port .875-14 UNF-2b SAE o-ring port |
| Ports-Rear adaptor | 00 | No rear adaptor |
| Priority flow divider setting | 00 | No flow setting |
| Rear mounting | 0 | No rear mounting |
| Relief valve full flow setting | AF | 103.4 bar [1500 lbf/in2] |
| Rotation | R | right hand rotation cw |
| Special features | 00 | No special features |
| Test data | A | Unit specific |
| Unit_type | C | Relief valve |