Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| CODE TITLE | ACM | Series 26 gear pump (multiple unit) |
| Design code | B | Longer slip fit key |
| Displacement-center | 99 | No center displacement |
| Displacement-front | 03 | 9.5 cm3/r [.58 in3/r] |
| Displacement-rear | 07 | 19.7 cm3/r [1.20 in3/r] |
| Front mounting | A | (2-bolt a) SAE flange series 82-2 |
| Identification | 0 | Standard |
| Input shaft | AB | 11 teeth 16/32 spline, min full spline 22.4[.88], shaft ext 31.8 [1.25] |
| Paint | 0B | Black per spec 209-13b |
| Ports and location | 90 | Flow divider: priority pressure port .5625-18 UNF-2b SAE o-ring port; secondary pressure port .750-16 UNF-2b SAE o-ring port; (nosuction port) - side ports |
| Ports-Front adaptor | 16 | Suction port 1.625-12 UN-2b SAE o-ring port; pressure port .750-16 UNF-2b SAE o-ring port |
| Ports-Rear adaptor | 00 | No rear adaptor |
| Priority flow divider setting | AJ | 11.4 l/min [3.00 gal/min] |
| Rear mounting | 0 | No rear mounting |
| Relief valve full flow setting | AF | 103.4 bar [1500 lbf/in2] |
| Rotation | R | right hand rotation cw |
| Special features | 00 | No special features |
| Test data | A | Unit specific |
| Unit_type | B | Flow divider w/ or w/o relief valve |