Weatherhead by Danfoss
26504P-202
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
26504P-202
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General purpose low pressure air and water lines. | |
| Brand | Weatherhead by Danfoss | |
| Compatible hose ID | .125 in | |
| End gender 1 | Female | |
| End Size 1 | 1/8 IN | |
| End type 1 | NPTF | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Hex Size 1 | .5625 in | |
| Hose cut-off factor | .5 in | |
| Hose dash size | -2 | |
| Inside diameter | .185 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .5625 in | |
| Product Length/Depth | 1.5 in | |
| Product material | Brass | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | .475 in³ | |
| Product Weight | .045 lb | |
| Product Width | .5625 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1/8-27 | |
| Trade Name | 265 P Series | |
| UNSPSC | 27121707 | |
| UPC | 725975554814 |