Danfoss
26505-RCE
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
26505-RCE
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Tractors & harvesters, Machine tools, Steering circuits, Compactors, Sweepers, Rotary & reel mowers, Lift trucks, Fan drive systems, Auxiliary work circuits | |
| Auxiliary mounting features (rear) | None | |
| Brand | Danfoss | |
| Configuration | Multiple | |
| Continuous pressure - max | 210 bar | |
| Continuous working temperature - max | 220 °F | |
| Design code | B | |
| Displacement | 13.8 cm³/rev | |
| Displacement (center triple only) | 0 cm³/rev | |
| Displacement (front) | 13.8 cm³/rev | |
| Displacement (rear) | 13.8 cm³/rev | |
| Feature | Reduced noise and vibrationImproved volumetric and mechanical efficiencyField reversible pump direction | |
| Housing material | Aluminum | |
| Identification | Standard | |
| Input shaft | 9 TOOTH 16/32 SPLINE PER SPEC ANSI B92.1, MIN FULL SPLINE 22.4[.88], SHAFT EXT 31.8 [1.25] | |
| Intermittent pressure - max | 240 bar | |
| Minimum continuous oil viscosity | 45 SUS | |
| Model Code | ACMAR059905AA0100010000A0000CD0B | |
| Mounting features (front) | 2 Bolt A SAE Flange series 82-3 | |
| Paint | Primer Blue Per Spec 209-13Cd | |
| Ports Sizes, Locations - Front Adaptor (Double Unit) | Suction Port 1.625-12 UN-2B SAE O-Ring Port; Pressure Port .875-14 UNF-2B SAE O-Ring Port | |
| Ports Sizes, Locations - Rear Adaptor (Triple Unit) | None | |
| Ports Sizes, Locations & Backplate - (Single Unit) | Plain, Suction Port 1.3125-12 UN-2B SAE O-Ring Port - Rear Port; Pressure Port .875-14 UNF-2B SAE O-Ring Port - Side Port | |
| Product Height | 5.31 in | |
| Product Length/Depth | 8.51 in | |
| Product Type | Gear Pump | |
| Product Volume | 231.363 in³ | |
| Product Weight | 11 lb | |
| Product Width | 5.12 in | |
| Shaft rotation | Right | |
| Special features | None | |
| Sub-brand | None | |
| Test data | Generic | |
| Trade Name | Series 26 | |
| Unit type | Plain | |
| Working temperature - min | -20 °F |