Danfoss
26505-RDE
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Tractors & harvesters, Machine tools, Steering circuits, Compactors, Sweepers, Rotary & reel mowers, Lift trucks, Fan drive systems, Auxiliary work circuits |
Auxiliary mounting features (rear) | None |
Brand | Danfoss |
Configuration | Multiple |
Continuous pressure - max | 3000 Psi |
Continuous working temperature - max | 220 °F |
Design code | B |
Displacement | 13.8 cm³/rev |
Displacement (center triple only) | 10.8 cm³/rev |
Displacement (front) | 13.8 cm³/rev |
Displacement (rear) | 6.6 cm³/rev |
Feature | Reduced noise and vibrationImproved volumetric and mechanical efficiencyField reversible pump direction |
Housing material | Aluminum |
Identification | Standard |
Input shaft | 9 TOOTH 16/32 SPLINE PER SPEC ANSI B92.1, MIN FULL SPLINE 22.4[.88], SHAFT EXT 31.8 [1.25] |
Intermittent pressure - max | 3500 Psi |
Minimum continuous oil viscosity | 45 SUS |
Model Code | ACMAR050401AA0705140000A00000B0B |
Mounting features (front) | 2 Bolt A SAE Flange series 82-3 |
Paint | Black Per Spec 209-13B |
Ports Sizes, Locations - Front Adaptor (Double Unit) | Suction Port 1.625-12 UN-2B SAE O-Ring Port (Plugged); Pressure Port .875-14 UNF-2B SAE O-Ring Port |
Ports Sizes, Locations - Rear Adaptor (Triple Unit) | Suction Port 1.3125-12 UN-2B SAE O-Ring Port; Pressure Port .875-14 UNF-2B SAE O-Ring Port |
Ports Sizes, Locations & Backplate - (Single Unit) | Plain, Suction Port 1.3125-12 UN-2B SAE O-Ring Port; Pressure Port .875-14 UNF-2B SAE O-Ring Port - Side Ports |
Priority flow divider setting | No Flow Setting |
Product Height | 5.16 in |
Product Length/Depth | 8.51 in |
Product Type | Gear Pump |
Product Volume | 224.827 in³ |
Product Weight | 17 lb |
Product Width | 5.12 in |
Shaft rotation | Right |
Special features | None |
Sub-brand | None |
Test data | Generic |
Trade Name | Series 26 |
Unit type | Plain |
Working temperature - min | -20 °F |