Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| CODE TITLE | ACM | Series 26 gear pump (multiple unit) |
| Design code | B | Longer slip fit key |
| Displacement-center | 99 | No center displacement |
| Displacement-front | 06 | 16.7 cm3/r [1.02 in3/r] |
| Displacement-rear | 06 | 16.7 cm3/r [1.02 in3/r] |
| Front mounting | A | (2-bolt a) SAE flange series 82-2 |
| Identification | 0 | Standard |
| Input shaft | AY | 35 tooth 48/96 spline, min full spline 17.5 [.69], shaft ext 32 [1.26] |
| Paint | 0A | Primer per spec 209-13a |
| Ports and location | 38 | Flo div: suction port 1.3125-12 un-2b SAE o-ring port(plugged); priority pressure port .750-16 UNF-2B SAE o-ring port; secondarypressure port .875-14 UNF-2B SAE o-ring port - side ports |
| Ports-Front adaptor | 01 | Suction port 1.625-12 UN-2b SAE o-ring port; pressure port .875-14 UNF-2b SAE o-ring port |
| Ports-Rear adaptor | 00 | No rear adaptor |
| Priority flow divider setting | AC | 5.7 l/min [1.50 gal/min] |
| Rear mounting | 0 | No rear mounting |
| Relief valve full flow setting | 00 | None |
| Rotation | R | right hand rotation cw |
| Special features | 00 | No special features |
| Test data | A | Unit specific |
| Unit_type | B | Flow divider w/ or w/o relief valve |