Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| CODE TITLE | Series 26 gear pump (multiple |
| Design code | Longer slip fit key |
| Displacement-center | 16.7 cm3/r [1.02 in3/r] |
| Displacement-front | 16.7 cm3/r [1.02 in3/r] |
| Displacement-rear | 9.5 cm3/r [.58 in3/r] |
| Front mounting | SAE a 2 p83 b106 h12 dt |
| Identification | Standard |
| Input shaft | Spl 35t 48/96 24 |
| Paint | Black (209-13b) |
| Ports and location | Fg 1 5/16-12s 7/8-14s 3/4-16r |
| Ports-Front adaptor | 01 - 1 5/8-12 7/8-14 |
| Ports-Rear adaptor | 1 5/8-12pl 7/8-14 |
| Priority flow divider setting | Proportional flw dvdr 50%/50% |
| Rear mounting | None |
| Relief valve full flow setting | None |
| Rotation | Right hand rotation cw |
| Special features | NO SPECIAL FEATURES |
| Test data | Unit specific |
| Unit_type | Flow divider |