Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| CODE TITLE | ACM | Series 26 gear pump (multiple unit) |
| Design code | B | Longer slip fit key |
| Displacement-center | 99 | No center displacement |
| Displacement-front | 06 | 16.7 cm3/r [1.02 in3/r] |
| Displacement-rear | 04 | 10.8 cm3/r [.66 in3/r] |
| Front mounting | A | (2-bolt a) SAE flange series 82-2 |
| Identification | U | JCB (number stamped on unit) |
| Input shaft | BP | Dia 17.32 [.682] taper .200:1, .500-13 UNC-2a (modified), wrench flat 15.7 [.62], shaft ext 63.5 [2.50] |
| Paint | 0K | Green per spec 209-13k |
| Ports and location | 88 | Rel vlv: pressure port .750-16 UNF-2b SAE o-ring port - side port; gauge port M14 x 1.5 metric o-ring port (plugged) - rear port- (no suction port, internal drain) |
| Ports-Front adaptor | 05 | Suction port 1.3125-12 UN-2b SAE o-ring port; pressure port .875-14 UNF-2b SAE o-ring port |
| Ports-Rear adaptor | 00 | No rear adaptor |
| Priority flow divider setting | 00 | No flow setting |
| Rear mounting | 0 | No rear mounting |
| Relief valve full flow setting | AJ | 120.7 bar [1750 lbf/in2] |
| Rotation | R | right hand rotation cw |
| Special features | 00 | No special features |
| Test data | A | Unit specific |
| Unit_type | C | Relief valve |