Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| CODE TITLE | ACM | Series 26 gear pump (multiple unit) |
| Design code | B | Longer slip fit key |
| Displacement-center | 99 | No center displacement |
| Displacement-front | 07 | 19.7 cm3/r [1.20 in3/r] |
| Displacement-rear | 14 | 5.1 cm3/r [.31 in3/r] |
| Front mounting | A | (2-bolt a) SAE flange series 82-2 |
| Identification | E | John Deere harvester (number stamped on unit) |
| Input shaft | AB | 11 teeth 16/32 spline, min full spline 22.4[.88], shaft ext 31.8 [1.25] |
| Paint | 0K | Green per spec 209-13k |
| Ports and location | 86 | Plain tandem: pressure port .875-14 UNF-2b SAE o-ring port - side port (no suction port) |
| Ports-Front adaptor | 05 | Suction port 1.3125-12 UN-2b SAE o-ring port; pressure port .875-14 UNF-2b SAE o-ring port |
| Ports-Rear adaptor | 00 | No rear adaptor |
| Priority flow divider setting | 00 | No flow setting |
| Rear mounting | E | Accepts european 80 mm [3.15] pilot dia (4 bolt), accepts 14 [.55] shaft ext with 7.9 [.31] wide tang |
| Relief valve full flow setting | 00 | None |
| Rotation | R | right hand rotation cw |
| Special features | BE | Extruded Body |
| Test data | A | Unit specific |
| Unit_type | A | Plain |