Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Code title | ACM | Series 26 gear pump (multiple unit) |
| Design code | B | Longer slip fit key |
| Displacement-center | 04 | 10.8 cm3/r [.66 in3/r] |
| Displacement-front | 08 | 22.4 cm3/r [1.37 in3/r] |
| Displacement-rear | 03 | 9.5 cm3/r [.58 in3/r] |
| Front mounting | A | (2-bolt a) SAE flange series 82-2 |
| Identification | 0 | Standard |
| Input shaft | AB | 11 teeth 16/32 spline, min full spline 22.4[.88], shaft ext 31.8 [1.25] |
| Paint | 0B | Black per spec 209-13b |
| Ports and location | 01 | Plain: suction port 1.3125-12 un-2b SAE o-ring port; pressure port .875-14 UNF-2b SAE o-ring port - side ports |
| Ports-Front adaptor | 25 | Suction port 1.625-12 UN-2b SAE o-ring port(dedicated); pressure port .875-14 UNF-2b SAE o-ring port |
| Ports-Rear adaptor | 04 | Suction port 1.625-12 UN-2b SAE o-ring port (plugged); pressure port .875-14 UNF-2b SAE o-ring port |
| Priority flow divider setting | 00 | No flow setting |
| Rear mounting | 0 | No rear mounting |
| Relief valve full flow setting | 00 | None |
| Rotation | R | right hand rotation cw |
| Special features | 00 | No special features |
| Test data | 0 | Generic |
| Unit_type | A | Plain |