Aeroquip by Danfoss
2651-24MT39
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2651-24MT46
2651-24MT39
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Hydraulic, gasoline, fuel and lubricating oils, air and water | |
| Bend radius - min | 10.51 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 2000 Psi | |
| Certification(s) | SAE 100R5 | |
| Color | Black | |
| Compliance(s) | DNVMSHA ApprovedUSCG | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -24 | |
| Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance | |
| Inside diameter | 1.37 in | |
| Outside diameter | .02 in | |
| Product Height | .02 in | |
| Product Length/Depth | 39 ft | |
| Product Type | Engine and Fuel Hose and Tubing | |
| Product Volume | .187 in³ | |
| Product Weight | .46 lb | |
| Product Width | .02 in | |
| Qualified hose fittings | Reusable Fittings | |
| Reinforcement material | Polyester and Wire | |
| Sub-brand | None | |
| Trade Name | 2651 Series | |
| Tube material | Synthetic Rubber | |
| Working pressure | 500 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |